ÖLFLEX® SPIRAL 400 P
PUR spiral cable with increased chemical resistance
ÖLFLEX® SPIRAL 400 P - PUR spiral cable, chemical-, oil- and abrasion-resistant control cable for use in machines, plant construction and toolbuilding
- High resistance to benzols, benzines and other substances listed in Appendix T1
- High mechanical strength
- Available in cross sections starting at 0,5 mm²
Benefits
- High restoring forces and extension lengths up to 3 times the unextended spiral length
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
Application range
- As control and power cables in machines
- Mechanical engineering
- Apparatus construction
Product features
- Resistant to microbes, hydrolysis and almost all mineral oils
- High chemical-resistance to benzols, benzenes and other agents listed in the selection table in Appendix T1
- Abrasion and notch-resistant
Norm references / Approvals
- Core based on VDE 0812/0285
- Outer sheath based on VDE 0250/0285
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: Special PVC P8/1
- Use of talcum
- Outer sheath made of special polyurethane
- Length of straight ends: 1st end = 200 mm, 2nd end = 600 mm
- Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000247
- ETIM 5.0 Class-Description: Spiralized cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000247
- ETIM 6.0 Class-Description: Spiralized cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 3000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexible use: +5°C to +50°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request
