SPIRAL H07BQ-F BLACK
Black, robust PUR spiral cable with high recoiling forces
SPIRAL H07BQ-F BLACK - PUR spiral cable, robust and with high recoiling forces. Color-coded power cable for use in machinesand as flexible power connection
- Heavy construction type
- Outer sheath: PUR, with high recoiling forces
- Voltage rating 450/750 V
Benefits
- Good cost-benefit ratio
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide application range
Application range
- Construction of engines and appliances with flexible power connections as well as at dockyards
- Construction of machinery and powered doors
- Measurement and control technology
- Any commercial/industrial/agricultural facility: connection of tools, appliances and mobile motors
- For indoor and outdoor use
Product features
- Black, robust outer PUR sheath
- High tensile strength and abrasion-resistance
- High restoring forces
- High resistance to oil, low temperatures, microbes and hydrolysis
Norm references / Approvals
- Based on EN 50525-2-21 H07BQ-F
- The spiralling modifies the properties of the <HAR> certified H07BQ-F cable (sold by the metre) that certain technical requirements stipulated by the H07BQ-F standards are no longer complied with following spiralling. As a result, the <HAR> H07BQ-F design certification of the H07BQ-F cable, also identifiable on the spiral cable, is no longer valid in conjunction with the spiralled piece good design of the "SPIRAL H07BQ-F BLACK”. This is a completely logical consequence of the spiralling processing steps.
Product Make-up
- Tinned stranded copper wire of braided conductor class 5 according to IEC 60228/VDE 0295
- Core insulation: EI6 rubber according to EN 50525-1 & EN 50363-1/ VDE 0207-363-1; coloured according to HD 308/VDE 0293-308; VDE and HAR marking of the unspiralled H07BQ-F (sold by the metre) as the basic material for the spiralling
- Use of talcum
- Black, outer PUR sheath made of TMPU according to EN 50525-2-21; marking "H07BQ-F ..."
- For the 4 standard solid lengths available, please see the article table below
- Radial outflow shape at cable ends - length of ends: 200 mm at the first end/600 mm at the other end
- Versions with other solid lengths, end lengths and end forms available on request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000247
- ETIM 5.0 Class-Description: Spiralized cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000247
- ETIM 6.0 Class-Description: Spiralized cable
Core identification code
- Coloured according to VDE 0293-308 (HD 308)
Conductor stranding
- Fine wire according to IEC 60228/VDE 0295, class 5
- tinned strands
Minimum bending radius
- Flexible use: 12.5 x outer diameter
Nominal voltage
- U0/U: 450/750 V
Test voltage
- 3000 V
Protective conductor
- G = with GN-YE protective conductor
Temperature range
- -25 °C to +50 °C (spiralled)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Each item is packed separately in a plastic bag
- Versions with other solid lengths, end lengths and end forms available on request
