ÖLFLEX® SPIRAL 400 P

PUR spiral cable with increased chemical resistance

ÖLFLEX® SPIRAL 400 P - PUR spiral cable, chemical-, oil- and abrasion-resistant control cable for use in machines, plant construction and toolbuilding

  • High resistance to benzols, benzines and other substances listed in Appendix T1
  • High mechanical strength
  • Available in cross sections starting at 0,5 mm²

Good chemical resistanceOil-resistant

CEEAC

Article number Number of cores and mm² per conductorSpiral length, extended (mm)Spiral length, unextended (mm)Cable diameter (mm)Spiral outer diameter (mm)
70002622
2 X 0.7515005005.619.5
70002623
2 X 0.75300010005.619.5
70002624
2 X 0.75450015005.619.5
70002625
2 X 0.75600020005.619.5
70002628
3 G 0.7515005005.920
70002629
3 G 0.75300010005.920
70002630
3 G 0.75450015005.920
70002631
3 G 0.75600020005.920
70002634
4 G 0.7515005006.421
70002635
4 G 0.75300010006.421
70002636
4 G 0.75450015006.421
70002637
4 G 0.75600020006.421
70002640
5 G 0.7515005006.924
70002641
5 G 0.75300010006.924
70002642
5 G 0.75450015006.924
70002643
5 G 0.75600020006.924
70002726
7 G 0.7515005007.527
70002727
7 G 0.75300010007.527
70002728
7 G 0.75450015007.527
70002729
7 G 0.75600020007.527
70002731
12 G 0.7515005009.935
70002732
12 G 0.75300010009.935
70002734
18 G 0.75150050011.940
70002735
18 G 0.753000100011.940
70002646
2 X 1.015005005.920
70002647
2 X 1.0300010005.920
70002648
2 X 1.0450015005.920
70002649
2 X 1.0600020005.920
70002651
3 G 1.015005006.221
70002652
3 G 1.0300010006.221
70002653
3 G 1.0450015006.221
70002654
3 G 1.0600020006.221
70002656
4 G 1.015005006.724
70002657
4 G 1.0300010006.724
70002658
4 G 1.0450015006.724
70002659
4 G 1.0600020006.724
70002661
5 G 1.015005007.325
70002662
5 G 1.0300010007.325
70002663
5 G 1.0450015007.325
70002664
5 G 1.0600020007.325
70002666
7 G 1.012505008.230
70002667
7 G 1.0250010008.230
70002668
7 G 1.0375015008.230
70002669
7 G 1.0500020008.230
70002670
12 G 1.0150050010.937
70002671
12 G 1.03000100010.937
70002672
18 G 1.0150050012.745
70002673
18 G 1.03000100012.745
70002681
2 X 1.515005006.523
70002682
2 X 1.5300010006.523
70002683
2 X 1.5450015006.523
70002684
2 X 1.5600020006.523
70002687
3 G 1.515005006.924
70002688
3 G 1.5300010006.924
70002689
3 G 1.5450015006.924
70002690
3 G 1.5600020006.924
70002699
5 G 1.512505008.330
70002700
5 G 1.5250010008.330
70002701
5 G 1.5375015008.330
70002702
5 G 1.5500020008.330
70002705
7 G 1.512505009.131
70002706
7 G 1.5250010009.131
70002707
7 G 1.5375015009.131
70002708
7 G 1.5500020009.131
70002709
12 G 1.5150050012.246
70002710
12 G 1.53000100012.246
70002711
18 G 1.5150050014.252
70002712
18 G 1.53000100014.252
70002716
3 G 2.512505008.328.5
70002717
3 G 2.5250010008.328.5
70002718
3 G 2.5375015008.328.5
70002719
3 G 2.5500020008.328.5
70002721
5 G 2.512505001037
70002722
5 G 2.5250010001037
70002723
5 G 2.5375015001037
70002724
5 G 2.5500020001037

Benefits

  • High restoring forces and extension lengths up to 3 times the unextended spiral length
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application range

  • As control and power cables in machines
  • Mechanical engineering
  • Apparatus construction

Product features

  • Resistant to microbes, hydrolysis and almost all mineral oils
  • High chemical-resistance to benzols, benzenes and other agents listed in the selection table in Appendix T1
  • Abrasion and notch-resistant

Norm references / Approvals

  • Core based on VDE 0812/0285
  • Outer sheath based on VDE 0250/0285

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Special PVC P8/1
  • Use of talcum
  • Outer sheath made of special polyurethane
  • Length of straight ends: 1st end = 200 mm, 2nd end = 600 mm
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000247
  • ETIM 5.0 Class-Description: Spiralized cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000247
  • ETIM 6.0 Class-Description: Spiralized cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexible use: +5°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request