- Lapp Products Catalog
- Products
- Catalogue
- Power and control cables
- Power chain applications
- Servo applications - power drive systems, certified
- ÖLFLEX® SERVO FD 7TCE
ÖLFLEX® SERVO FD 7TCE
Highly flexible, low capacitive servo motor cable with TC-ER (UL) or c(UL)-Listing for North America

ÖLFLEX® SERVO FD 7TCE - screened, low capacitive servo motor cable for highly flexible installation with UL TC-ER listing.
- Core Line Performance - Medium to increased travel lengths or acceleration
- Wide application range (NFPA 70/NEC)/ compliance with NFPA 79 for industrial machinery
- Low-capacitance design
Benefits
- Multi-standard certification offers universal application range, reduces part varieties and saves costs
- TC-ER and Flexible Motor Supply Cable listings enable open wiring on cable trays as well as the static or highly flexible usage for industrial machines with the same cable
- Cost-saving, easy installation due to omission of closed raceways (suitable for open wiring)
- Low capacitance design enables longer cable connection between frequency converter and motor
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Ideal for export-oriented machinery and equipment manufacturers thanks to high normative acceptance by the North American NEC (National Electrical Code)
Application range
- Connecting cable between servo controller and motor
- In power chains or moving machine parts
- Static open wiring on and between cable tray an industrial machine acc. NEC
- Industrial machinery and machine tools
- Linear robots, automated handling equipment
- Assembly lines, production lines, in all kinds of machines
Product features
- Oil-resistant according to UL OIL RES I & II
- Flame-retardant according to CSA FT4
UL Vertical-Tray Flame Test - -40°C Cold Bend; -25°C Cold Impact; 90°C Wet or Dry
- Sunlight Resistant
- Direct Burial (according US standard)
- Low capacitance
Norm references / Approvals
- UL TC-ER (exposed run) per UL 1277
- Flexible Motor Supply Cable per UL 2277
- Class 1 Division 2 per NEC Article 501
- c(UL) CIC FT4 (18AWG - 14AWG);
cRU AWM I/II A/B FT4 - For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper
- Core insulation: EPR compound
- Individual design depending on the item: power cores without or with one or two individually screened control core pairs twisted together in short lay lengths
- Non-woven wrapping
- Tinned-copper braiding
- Outer sheath: Specially formulated thermoplastic elastomer (TPE), orange
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Core identification code
- Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
- Optional designs with
one pair of control cores: black; white
Two pairs of control cores: black with white numbers: 5, 6, 7, 8
Certifications
- USA: UL TC-ER, Flexible Motor SupplyCanada: c(UL) CIC/TC FT4, cRU AWM I/II A/B FT4
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Minimum bending radius
- Flexing: up from 7.5 x outer diameter
- Fixed installation: 5 x outer diameter
Nominal voltage
- UL TC: 600V
UL Flexible Motor Supply: 1000V
c(UL) CIC/TC: 600V
cRU AWM: 1000V - IEC U0/U: 600/1000 V
Test voltage
- Core/Core: 4 kV
- Core/Screen: 2 kV
Protective conductor
- G = with GN-YE protective conductor
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
Temperature range
- Flexing: -5°C to +90°C
Fixed installation: -40°C to +90°C
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.