ÖLFLEX® SERVO FD zeroCM

Symmetrical motor cable with improved EMC and simplified connection for power chain application - certified

ÖLFLEX® SERVO zeroCM - symmetrical motor cable with improved EMC and simplified connection for power chain application in harsh conditions with UL/CSA AWM.

  • Patented "zeroCM" CommonMode-Technology - 100% symmetry thanks to innovative cable design
  • Core Line Performance - Medium to increased travel lengths or acceleration
  • Reduced parasitic currents, improved EMC, easy connection

Halogen-freeCold-resistantMechanical resistanceOil-resistantPower chainInterference signalsUV-resistant

CERUC_RU

Article number Number of cores and mm² per conductorOuter diameter (mm) approx.Copper index (kg/km)Weight (kg/km)
1023470
3 X 1,5 + 1 G 113.093.4190
1023471
3 X 2,5 + 1 G 1,514.8149.2267
1023472
3 X 4 + 1 G 2,518.0220405
1023473
3 X 6 + 1 G 420.5322.2544
1023474
3 X 10 + 1 G 623.7469.9787
1023475
3 X 16 + 1 G 1028.2735.61188

Benefits

  • Symmetrical cable design increases the EMC and significantly reduces leakage and motor bearing currents, interference on data transmission as well as corrosion on building structures
  • Low capacitance bundle design with counterrotating protective conductor enables longer cable connection between frequency converter and motor and significantly simplyfies the cable connection
  • Copper braiding screens the cable against
    electromagnetic interference
  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Application range

  • Connecting cable between frequency converter and motor
  • In power chains or moving machine parts
  • For use in assembling & pick-and-place machinery
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines
  • For indoor and outdoor use

Product features

  • Oil-resistant according to EN 50363-10-2
  • Resistant to drilling fluids according to 60092-360, annex C+D
  • Fire behaviour:
    - Halogen-free acc. to IEC 60754-1
    - Flame-retardant acc. to IEC 60332-1-2,
    UL VW-1, CSA FT1
  • UV-resistant according to ISO 4892-2 and ozone resistant acc. to EN 50396
  • Low capacitance
  • Abrasion and notch-resistant

Norm references / Approvals

  • UL AWM Style 20234
    cULus AWM I/II A/B, 1000V 80° FT1
  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: polypropylene (PP)
  • Power cores symmetrically bundeled with counterrotating reduced protective conductor
  • Non-woven wrapping
  • Tinned-copper braiding
  • PUR outer sheath, anthracite grey (RAL 7016)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexing: up from 10 x outer diameter
  • Fixed installation: 5 x outer diameter

Nominal voltage

  • IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 4 kV

Protective conductor

  • G = with GN-YE protective conductor

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

Temperature range

  • Flexing: -40°C to +90°C
    (UL/CSA: +80°C)
  • Fixed installation: -50°C to +90°C
    (UL/CSA: +80°C)

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.