ÖLFLEX® SERVO 3D 7DSL

Low capacitive hybrid servo cable with PUR outer sheath for three-dimensional robotic application - certified

ÖLFLEX® SERVO 3D 7DSL - hybrid cable for three-dimensionally moved robotic applications, UL/cUL AWM.

  • One cable solution for servo drives
  • Suitable for Hiperface DSL® and SCS open link interfaces
  • 3D - Simultaneous bending and torsion

Supplementary automation components from LappSuitable for outdoor useCold-resistantMechanical resistanceOil-resistantPower chainInterference signalsTorsion-resistantUV-resistant

CERUC_RU

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1023351
4 G 0,5 + (2 x 0,25) + (2 x 26AWG)9.470130
1023352
4 G 1,5 + (2 x 1,0) + (2 x 22AWG)13.3152276
1023353
4 G 2,5 + (2 x 1,0) + (2 x 22AWG)14.4195326

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Only one connection line between drive and motor-feedback system. Instead of the encoder cable a specific integrated data pair takes over the signalling.
  • Less cables and reduced connection costs
  • Space and weight savings thanks to hybrid cable design
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application range

  • Connecting cable between servo controller and motor
  • In industrial robots, moving machine parts or drag chains
  • Automated handling equipment
  • Particularly in wet areas of machine tools and transfer lines
  • Inside of dresspacks of buckling arm robots and for use for gantry robots
  • For indoor and outdoor use

Product features

  • High oil-resistance
  • Abrasion and notch-resistant
  • Flammability:
    UL/CSA: VW-1, FT1
    IEC/EN: 60332-1-2
  • Flexible at low temperatures
  • Low-capacitance design

Norm references / Approvals

  • UL AWM Style 21223
    cRU AWM I/II A/B FT1
  • UL File No. E63634
  • Designed for up to 5 million torsion cycles
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine-wire, bare copper conductor (power cores and control pair) and 19-wire, tinned copper conductor (data pair)
  • Core insulation: Polypropylene (PP) respectively fluorinated ethylene propylene (FEP)
  • Power cores with screened control pair and data pair twisted together
  • Special tape wrapping
  • Spiral shield made of tinned copper wires
  • Wrapping of PTFE tape
  • PUR outer sheath, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
  • Data pair: white, blue
    Control pair: black, white

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
  • DSL data pair: 19-wired

Torsion

  • Torsion load max. ± 180 °/m

Minimum bending radius

  • Moved: 10 x outer diameter
  • Fixed installation: 5 x outer diameter

Nominal voltage

  • Power and control cores:
    IEC: U0/U: 600/1000 V
    UL: 600 V
    Data pair UL: 600 V

Test voltage

  • Power and control: 4 kV
    Data pair: 1kV

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -40°C to +80°C
  • Fixed installation: -50°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • HIPERFACE DSL® is a registered trademark of SICK AG, ACURO®link and SCS open link are registered trademarks of Hengstler GmbH
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.