SKINDICHT® SM-M
SKINDICHT® SM-M, metric counter nuts for through-holes on thin-walled housings
Also available as lead-free version - the lead-free articles end on LF after the article number
Application range
- Used when a gland has to be countered, or in through-holes on thin-walled housings
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000940
- ETIM 6.0 Class-Description: Locknut for cable screw gland
Material
- Nickel-plated brass
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.