SKINDICHT® SM-PE-M

SKINDICHT® SM-PE-M, counter nuts with cutting edges to cut through the insulating layer, thus guaranteeing an optimum EMC contact

Good chemical resistanceMechanical resistance

CE

Article number Article designation / sizeThickness (mm)SW wrench size mmOuter Ø (mm)Pieces / PU
SKINDICHT® SM-PE-M
52103300
M 12 x 1,54.71517.3100
52103310
M 16 x 1,54.71921.9100
52103320
M 20 x 1,54.72427.7100
52103330
M 25 x 1,55.23034.650
52103340
M 32 x 1,55.73641.550
52103350
M 40 x 1,56.54653.125
52103360
M 50 x 1,56.56069.310
52103370
M 63 x 1,57.07080.810
52103371
M 75 x 1,58.08595.01
52006494
M 72 x 210.08598.01
52103372
M 90 x 210.0102114.01
52103373
M 110 x 212.0124135.01
52103330LF
M 25 x 1,55.23034.650
52103340LF
M 32 x 1,55.73641.550
52103350LF
M 40 x 1,56.54653.125
52103360LF
M 50 x 1,56.56069.310

Benefits

  • Optimum contacting of a coated enclosure for protection against electromagnetic interference and for equipotential bonding.
  • Contact is achieved when the locknut is tightened by the cutting edges scratching the coated layer of the housing.
  • Withstands temperatures up to +200 °C.
  • Suitable for all metric glands used in earthing and EMC applications
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For use on the inside of painted, anodised or powder-coated enclosures.
  • Can be used with metric SKINTOP® and SKINDICHT® cable glands for applications where electromagnetic compatibility (EMC) is required.
  • Withstands high chemical and mechanical stress.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.