SKINDICHT® JT PTFE metric
SKINDICHT® JT PTFE metric, sealing rings, suitable for foodstuffs, resistant to oil, water, alkaline solutions, acids, solvents etc
Benefits
- Resistant to oil, water, alkaline solutions, acids, solvents, etc.
- Suitable for foodstuffs
Application range
- PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001181
- ETIM 5.0 Class-Description: Sealing ring
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001181
- ETIM 6.0 Class-Description: Sealing ring
-
Colour delivered
- White
-
Material
- PTFE
-
Temperature range
- -120°C to +250°C
Short-term: up to +300°C -
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.