SKINDICHT® O-Ring NBR metric
SKINDICHT® O-Ring NBR metric,incised seal for sealing the housing reliably, to protect against oils, dust and water, ozone& UV-resistant
Application range
- For sealing the housing reliably to protect against oils, dust, and water at the connection thread of a gland or other similar parts
Note
- O-rings with thickness of 1.5 mm are recommended for optimum sealing of the converter SKINDICHT® ZSE-M12/16/20 x 1.5
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001181
- ETIM 5.0 Class-Description: Sealing ring
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001181
- ETIM 6.0 Class-Description: Sealing ring
Colour delivered
- Black
Material
- NBR
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.