SKINDICHT® HYGIENIC BL-NPT
SKINDICHT® HYGIENIC BL-NPT, stainless steel blind plugs with hygienic design for closing pre-threaded holes
- Ideal for hygienic critical areas - resistant, edge-free, robust and reliable
- No gaps, voids or outer lying thread - so no risk of contamination of food machines, facilities or components
Benefits
- For closing pre-threaded holes
- Assembling with a wrench
Application range
- Food machinery, equipment and components
- For use in product zone
- Pharmaceutical industry
Norm references / Approvals
- NSF/ANSI 169
Hygienic design for machinery and components - ECOLAB®
Industry standard in the field of professional cleaning and disinfection in the food and beverage industry - FDA 21 CFR 177.2600
Special sealing element for food and beverage industry in North America - DIN EN 1672-2
Guideline for the design of machinery - DIN EN ISO 14159
Security of machinery – Hygienic requirements for the design of machinery
Product Make-up
- Material and shape provide an easy and safe cleaning
- By the blue coloring of the sealing material clearly distinguishable from foodstuffs
- NPT connection thread acc. to ASME B1.20.1 - 2013
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Material
- Body: stainless steel - V4A (1.4404 / 316L)
Insert: polyamide
Sealing: special elastomer
Protection rating
- IP 68 - 10 bar
Temperature range
- -20°C to +220°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.