SKINDICHT® SM-NPT INOX
Article number | Article designation / size | Pieces / PU | |
---|---|---|---|
52103500
|
NPT 1/2" | 50 | |
52103510
|
NPT 3/4" | 50 | |
52103520
|
NPT 1" | 25 | |
52103530
|
NPT 1 1/4" | 10 |
Application range
- Used when a gland has to be countered, or in through-holes on thin-walled housings
Product Make-up
- NPT connection thread
Note
- Other sizes are available upon request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
-
Material
- Stainless steel
-
Temperature range
- -60°C to +200°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.