SKINDICHT® A-PG/M
Benefits
- Allows easy transition from a PG external thread to a metric internal thread.
Application range
- Housings
- Industrial connectors
- Machines
Product Make-up
- PG connection thread
Product Make-up
- Form A = high
- Form B = flat
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Colour delivered
- Light grey (RAL 7035)
Material
- Polyamide, glass fibre-reinforced
Temperature range
- -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.