SKINDICHT® BL FKM
SKINDICHT® BL, brass blind plug with FKM o-ring and PG thread, assembly with screwdriver
Product features
- Assembling with screwdriver
Product Make-up
- PG connection thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Material
- Body: nickel-plated brass
O-Ring: FKM
Protection rating
- IP 66
- IP 68 - 10 bar
Temperature range
- -20°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.