SKINDICHT® BL
SKINDICHT® BL, brass blind plug with PG connection thread, assembling with screwdriver
Benefits
- For closing pre-threaded holes
Application range
- Machine and equipment manufacturing
- Electric motor manufacturing
Product features
- Assembling with screwdriver
Product Make-up
- PG connection thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Material
- Body: nickel-plated brass
O-ring: NBR
Protection rating
- IP 54
- IP 68 (with O-ring)
Temperature range
- With O-ring: -20°C to +100°C
Without O-ring: -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.