SKINDICHT® SM-PE
SKINDICHT® SM-PE, counter nut with cutting edges to cut through the insulating layer, for glands used in EMC applications
Benefits
- Cutting edges cut through the insulating layer, thus guaranteeing an optimum EMC contact
Application range
- For lacquered, anodised or powder-coated housings.
Product Make-up
- PG connection thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000940
- ETIM 6.0 Class-Description: Locknut for cable screw gland
-
Material
- Nickel-plated brass
-
Temperature range
- -60°C to +200°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.