SKINTOP® DIX-AUTOMATION
SKINTOP® DIX-AUTOMATION, NBR seals with optimal seal when using AS-I bus cables, strain relief
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Colour delivered
- Black, RAL 9005
Material
- NBR
Protection rating
- IP 54
Temperature range
- -40°C to +100°C
Benefits
- Optimal seal when using AS-I bus cables
- Strain relief
Application range
- These seals can be used instead of our standard seals in the SKINTOP® cable glands.
- Control cabinets
- Control panels
- Office applications
Note
- IP 68 can be achieved if the hole is optimally occupied, i.e. when using standard AS-I cables
Product Make-up
- Precise cut for AS-I bus cables