SKINTOP® SD

SKINTOP® SD, PG multiple sealing inserts, prevents dust from getting into the housing, as protection of unused connection points

Article number Article designation / sizeClamping range Ø F mmHeight (mm)Pieces / PU
SKINTOP® SD
52025235
SD 710.52.0500
52025240
SD 913.52.0500
52025250
SD 1117.02.0250
52025260
SD 13,518.52.0250
52025270
SD 1620.52.0250
52025280
SD 2126.02.0100
52025290
SD 2934.52.0100
52025291
SD 3644.52.0100

Benefits

  • Prevents dust and dirt from getting into the housing

Application range

  • This dust protector can be placed under the cap nut of the cable gland
  • Preparations
  • Protection of unused connection points

Note

  • Easy to handle, without disassembly - push cable through
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Black

Material

  • PE foam

Temperature range

  • -70°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.