SKINDICHT® E
SKINDICHT® E, CR incised sealing ring for several clamping ranges, rings can be individually adapted to various cable diameters
Benefits
- One seal for several clamping ranges
- The various incisions can be easily taken out with a knife.
Application range
- Incised sealing ring for SKINDICHT® cable glands
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001181
- ETIM 5.0 Class-Description: Sealing ring
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001181
- ETIM 6.0 Class-Description: Sealing ring
Colour delivered
- Black
Material
- CR
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.