SKINDICHT® O-Ring FKM PG
SKINDICHT® O-Ring FKM PG, sealing ring for high temperatures, resistant to oils, solvents, acids and chemicals, PG thread
Benefits
- For high temperatures
- Resistant to oils, solvents, acids and chemicals
Application range
- For a reliable sealing against foreign objects and liquids at the connecting thread of a gland or similar components.
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001181
- ETIM 5.0 Class-Description: Sealing ring
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001181
- ETIM 6.0 Class-Description: Sealing ring
Colour delivered
- Green
Material
- FKM
Temperature range
- -20°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.