SKINDICHT® SE

SKINDICHT® SE,corrosion-resistant angle cable gland, easy to install, with incised sealing ring and completely safe cable entry

Corrosion-resistantSpace requirementRobust

CE

Article number Article designation / sizeIncised sealing ring ØF (mm)SW wrench size mmOverall length (mm)Overall width (mm)Overall height (mm)Pieces / PU
SKINDICHT® SE
52004130
PG 168/10.5/13.5/162249.242.036.010
52004140
PG 2111/15/18/202868.160.052.510
52005430
PG 2919/23/27/313783.666.054.05
SKINDICHT® SE without E+D
52024090
PG 16--42.042.036.010
52024100
PG 21--60.060.052.510
52024110
PG 29--76.066.054.05

Benefits

  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Easy to install
  • Completely safe cable entry
  • Low overall height

Application range

  • For high mechanical stress
  • When no connection thread is provided

Product Make-up

  • PG 16 - 21 with 2 screw holesPG 29 - 36 with 4 screw holes

Note

  • For combination with other SKINDICHT® or SKINTOP® cable glands, we propose our SKINDICHT® SE without incised sealing ring (E) and compression screw (D)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting, grey, hammer tone finish
    Incised sealing ring: CR
    O-ring: NBR
    Compression screw: nickel-plated brass

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.