SKINDICHT® CN
SKINDICHT® CN, seawater-resistant PG cable gland for high temperatures & high mechanical stress, resistant to oils, acids and chemicals
Flexible down to -40°C
Benefits
- For high temperatures
- Resistant to oils, solvents, acids and chemicals
- Seawater-resistant
- For high mechanical stress
- High corrosion-resistance
Application range
- Chromium nickel steel cable gland with FPM seal, specially designed for use under tough conditions
- Pharmaceutical and petrochemical industry
- Offshore sector
- Wind power plants
- Brickworks
Product Make-up
- PG connection thread
Note
- Refer to the chart to find a suitable counter-nut for SKINDICHT® SM INOX
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- TPE seal
Material
- Body: Chrome-nickel steel in accordance with DIN, material no. 1.4305
Seal: FPM
O-ring: FPM
Protection rating
- IP 68 - 5 bar
Temperature range
- -40°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.