SKINDICHT® SHV
SKINDICHT® SHV, watertight PG special sealing brass cable gland with high strain relief and gentle cable clamping
Benefits
- Watertight
- Gentle cable clamping
- Robust
- High strain relief
Application range
- Watertight cable gland with conical sealing element.
- Pumps
- Floater switches
Product Make-up
- PG connection thread
Note
- Counter nut to be used: SKINDICHT® SM
- Suitable accessory: SKINDICHT® SHV sealing cones
- Example order designation:
SHV 13.5/9/9
13.5 = PG thread of compression screw
9 = PG connection thread
9 = clear opening of sealing cone
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
Material
- Body: nickel-plated brass
Sealing cone: CR
O-ring: NBR
Protection rating
- IP 68 - 10 bar
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.