SKINDICHT® SVRE
SKINDICHT® SVRE, PG cable gland with incised sealing ring and hexagonal fitting
Benefits
- With incised sealing ring for adjustment to several cable diameters
- Fewer sizes need to be kept in stock
Application range
- Brass cable gland with hexagonal fitting and variable incised sealing ring.
Product Make-up
- PG connection thread
Note
- Refer to SKINDICHT® EV for additional accessories
- Counter nut to be used: SKINDICHT® SM
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- The installation dimensions
can be found in appendix T21 -
On request
- Available with long connection thread
Available with PG 11 to 36 with FKM incised ring -
Material
- Body: nickel-plated brass
Incised seal: CR -
Protection rating
- IP 54
-
Temperature range
- -20°C to +80°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.