SKINDICHT® SVRN
SKINDICHT® SVRN, PG cable gland with high mechanical stability and optimum strain relief, with hexagonal fitting
Benefits
- High mechanical stability
- Optimum strain relief
Application range
- Brass cable gland with hexagonal fitting, for fast assembly with a flat spanner.
Product Make-up
- PG connection thread
Note
- Counter nut to be used: SKINDICHT® SM
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
Material
- Body: nickel-plated brass
Sealing ring: CR
Protection rating
- IP 54
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.