SKINDICHT® SH
SKINDICHT® SH, anti-magnetic, seawater-resistant PG cable gland with stable and safe strain relief, corrosion-resistant
Benefits
- Seawater-resistant
- Anti-magnetic
- Corrosion-resistant
- Stable and safe strain relief
Application range
- Extremely robust and solid strain relief cable gland
- Building sites
- Plant engineering
- Electric motor manufacturing
Product Make-up
- PG connection thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- Available with long connection thread
Material
- Body: nickel-plated brass
Protection rating
- IP 20
Temperature range
- -20°C up to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.