SKINDICHT® SKZ
SKINDICHT® SKZ, PG brass cable gland with incised sealing ring, high mechanical stability and strain relief, for harsh conditions
Benefits
- With incised sealing ring for adjustment to several cable diameters
- High strain relief
- High mechanical stability
Application range
- Saddle clamp strain relief gland for harsh application conditions
- Building sites
- Plant engineering
- Electric motor manufacturing
Product Make-up
- PG connection thread
Note
- SKINDICHT® SKZ-XL is similar to the SKINDICHT® SKZ, but has an extended connection thread for thick walls
- Counter nut to be used: SKINDICHT® SM
- Refer to SKINDICHT® EV for additional accessories
Classification ETIM 5
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- The installation dimensions
can be found in appendix T21 -
Material
- Body: nickel-plated brass
Incised sealing ring: CR
O-ring: NBR -
Protection rating
- IP 55
-
Temperature range
- -20°C to +80°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.