SKINDICHT® E-M
SKINDICHT® E-M, incised sealing rings, one seal for several clamping ranges, rings can be individually adapted to various cable diameters
Benefits
- One seal for several clamping ranges
- Rings can be individually adapted to various cable diameters
Application range
- Incised sealing ring for SKINDICHT® cable glands
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001181
- ETIM 5.0 Class-Description: Sealing ring
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001181
- ETIM 6.0 Class-Description: Sealing ring
-
Colour delivered
- Black
-
Material
- CR
-
Temperature range
- -20°C to +80°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.