SKINDICHT® SVFK-M
SKINDICHT® SVFK-M, metric polyamide flat cable glands with tolerance, clamping of two flat cables
Benefits
- Economical type
- Lateral sealing lips fit automatically around various cable dimensions
- Cable-specific seal dimensions are no longer necessary
- Tolerance
- Large opening allows clamping of up to two flat cables
Application range
- For inserting flat cables
- Conveyor systems
- Pumps
- Lifts
- Control cabinet manufacturing
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
- Counter nut to be used: SKINTOP® GMP-GL-M
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
Colour delivered
- Light grey (RAL 7035)
Material
- Body: Polyamide
Special sealing insert: CR
Protection rating
- IP 54
Temperature range
- -30°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.