SKINTOP® GMP-GL-M
SKINTOP® GMP-GL-M, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread
Benefits
- Glass fibre-reinforced for maximum mechanical stability
- Supporting surface for spanner means scratches on the housing are avoided
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- UL approval only when used with the UL-approved SKINTOP® polyamide cable glands
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000940
- ETIM 6.0 Class-Description: Locknut for cable screw gland
-
On request
- Available without collar
(without surface for assembling tool) -
Colour delivered
- Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005), UV-resistant -
Material
- Polyamide, glass fibre-reinforced
-
Temperature range
- Fixed: -40°C to +100°C
- Dynamic: -20°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.