SKINDICHT® SVF-M
SKINDICHT® SVF-M, flat cable gland with automatically fitting lateral sealing lips, optimum strain relief
Benefits
- Lateral sealing lips fit automatically around various cable dimensions
- Cable-specific seal dimensions are no longer necessary
- Large opening allows clamping of up to two flat cables
- Optimum strain relief
- Tolerance
Application range
- For inserting flat cables
- Control cabinet manufacturing
- Conveyor systems
- Pumps
- Lifts
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
- Counter nut to be used: SKINDICHT® SM-M
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- The installation dimensions
can be found in appendix T21 -
Material
- Body: nickel-plated brass
Special sealing insert: CR -
Protection rating
- IP 54
-
Temperature range
- -30°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.