SKINDICHT® SVRX

SKINDICHT® SVRX, metric brass cable gland with EMV version for cable diameters up to 83mm

Good chemical resistanceMechanical resistanceInterference signals

CE

Article number Article designation / sizePG sizeSW wrench size mmClear opening F (mm)Pieces / PU
SKINDICHT® SVRX - version W
52006460
SVRX 5635M 56 x 25532.0 - 35.51
52006470
SVRX 5638M 56 x 25535.0 - 38.51
52006480
SVRX 5641M 56 x 25538.0 - 41.51
52006490
SVRX 7244M 72 x 27041.0 - 44.51
52006500
SVRX 7248M 72 x 27044.0 - 48.51
52006510
SVRX 7252M 72 x 27048.0 - 52.51
52006520
SVRX 7256M 72 x 27052.0 - 56.51
52006564
SVRX 8059M 80 x 28556.0 - 59.01
52006530
SVRX 8066M 80 x 28562.0 - 66.01
52006540
SVRX 10573M 105 x 210468.0 - 73.01
52006550
SVRX 10572M 105 x 210478.0 - 83.01
SKINDICHT® SVRX - version Z
52006345
SVRX 2412M 24 x 1.52410.0 - 12.51
52006355
SVRX 2414M 24 x 1.52412.0 - 14.51
52006365
SVRX 2416M 24 x 1.52414.0 - 16.51
52006375
SVRX 2417M 24 x 1.52416.0 - 17.51
52006425
SVRX 3626M 36 x 23624.0 - 26.51
52006465
SVRX 5635M 56 x 25532.0 - 35.51
52006475
SVRX 5638M 56 x 25535.0 - 38.51
52006485
SVRX 5641M 56 x 25538.0 - 41.51
52006495
SVRX 7244M 72 x 27041.0 - 44.51
52006505
SVRX 7248M 72 x 27044.0 - 48.51
52006515
SVRX 7252M 72 x 27048.0 - 52.51
52006565
SVRX 8059M 80 x 28556.0 - 59.01
52006535
SVRX 8066M 80 x 28562.0 - 66.01
52006545
SVRX 10573M 105 x 210468.0 - 73.01
SKINDICHT® SM/SVRX Counter nuts
52006321
SM 24M2430-1
52006401
SM 36M3641-1
52006461
SM 56M5665-1
52006491
SM 72M7285-1
52006531
SM 80M8090-1
52006541
SM 105M105120-1

Benefits

  • EMC version for cables with large cross-sections
  • SKINDICHT® SVRX 105 x 2 for cable diameters up to 83 mm

Application range

  • The cable gland is in accordance with DIN 89280, with round intermediate supports made from brass, plain.
  • Shipbuilding
  • Off-Shore
  • High-power drives
  • Wind power plants

Note

  • EMC counter nuts (with claw) SKINDICHT® SM-PE / SVRX M24-M56 for painted, anodised or powder-coated housing on request
  • For more EMC cable glands, refer to SKINTOP® MS-SC-M and MS-M BRUSH, and compatible counter nut SKINDICHT® SM-PE-M

Product Make-up

  • Type "W" for cable without screen (figure 1)
  • Type "Z" for cables with screen (figure 2)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Certifications

  • DIN 89280

Material

  • Body: Blank brass
    Seal: EPDM

Protection rating

  • IP 56

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.