SKINDICHT® SVRN-M
SKINDICHT® SVRN-M, metric cable gland with high mechanical stability and optimal strain relief, with hexagonal fitting
Benefits
- High mechanical stability
- Optimum strain relief
Application range
- Brass cable gland with hexagonal fitting, for fast assembly with a flat spanner.
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- Counter nut to be used: SKINDICHT® SM-M
- Example order identification:
SVRN-M 12 / 7 / 5
12 = Connection thread metric
7 = Function thread PG
5 = Clear width F
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- Available with long connection thread
Material
- Body: nickel-plated brass
Sealing ring: CR/NBR
Protection rating
- IP 54
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.