SKINDICHT® SVRE-M
SKINDICHT® SVRE-M, metric, nickel-plated brass cable gland with variable incised sealing ring and hexagonal fitting
Benefits
- With incised sealing ring for adjustment to several cable diameters
- Fewer sizes need to be kept in stock
Application range
- Brass cable gland with hexagonal fitting and variable incised sealing ring.
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- Refer to SKINDICHT® EV for additional accessories
- Counter nut to be used: SKINDICHT® SM-M
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- Available with long connection thread
Available with FKM incised ring
Material
- Body: nickel-plated brass
Incised seal: CR/NBR
Protection rating
- IP 54
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.