SKINDICHT® BL
SKINDICHT® BL, brass blind plug with PG connection thread, assembling with screwdriver
Benefits
- For closing pre-threaded holes
 
Application range
- Machine and equipment manufacturing
 - Electric motor manufacturing
 
Product features
- Assembling with screwdriver
 
Product Make-up
- PG connection thread
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
 - ETIM 5.0 Class-Description: Plug for cable screw gland
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
 - ETIM 6.0 Class-Description: Plug for cable screw gland
 
Material
- Body: nickel-plated brass
O-ring: NBR 
Protection rating
- IP 54
 - IP 68 (with O-ring)
 
Temperature range
- With O-ring: -20°C to +100°C
Without O-ring: -60°C to +200°C 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.