SKINDICHT® BLK / BLK-GL
SKINDICHT® BLK / BLK-GL, blind plug with PG connection thread, for closing pre-threaded holes
Benefits
- For closing pre-threaded holes
Application range
- Control cabinet manufacturing
- Distribution box
- Junction boxes
Product features
- Assembling with screwdriver
Product Make-up
- PG connection thread
Note
- SKINDICHT® BLK-GL offers high stability due to glass fibre reinforcement
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
On request
- with O-ring fitted
Colour delivered
- Light grey (RAL 7035)
Material
- BLK: polystyrene
BLK-GL: glass fibre-reinforced polyamide
Protection rating
- IP 54
- IP 68 (with O-ring)
Temperature range
- BLK: -20°C to +70°C
BLK-GL: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.