SKINDICHT® SM INOX
SKINDICHT® SM, counter nuts for thin walled-housings with through-holes, to counter a gland
Application range
- Used when a gland has to be countered, or in through-holes on thin-walled housings
Product Make-up
- PG connection thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000940
- ETIM 6.0 Class-Description: Locknut for cable screw gland
Material
- Stainless steel
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.