SKINTOP® DIX-DV
SKINTOP® DIX-DV, PG multiple sealing inserts, prevents water and dust penetrating into unused bore holes
Benefits
- Prevents water and dust penetrating into unused bore holes of SKINTOP® DIX multiple sealing inserts
Application range
- For inserting into unoccupied holes of the SKINTOP® DIX multiple sealing inserts, to ensure protection class.
Note
- When assembled professionally and properly, the protection class of IP 68 can be reached
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Colour delivered
- Natural
-
Material
- Polyamide
-
Temperature range
- -30°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.