SKINTOP® DIX

SKINTOP® DIX, silicone multiple sealing inserts, higher packing density allows smaller part construction, easy insertion of several cables

Assembly time Reliability Temperature-resistant

Article number Article designation / size PG size Number of cables x cable Ø Pieces / PU
SKINTOP® DIX
53607225
DIX 7225 7 2 x 2.5 100
53607417
DIX 7417 7 4 x 1.7 100
53609230
DIX 9230 9 2 x 3.0 100
53611225
DIX 11225 11 2 x 2.5 100
53611330
DIX 11330 11 3 x 3.0 100
53611240
DIX 11240 11 2 x 4.0 100
53611430
DIX 11430 11 4 x 3.0 100
53613250
DIX 13250 13.5 2 x 5.0 100
53613340
DIX 13340 13.5 3 x 4.0 100
53613440
DIX 13440 13.5 4 x 4.0 100
53616140
DIX 16140 16 1 x 4.0 50
53616225
DIX 16225 16 2 x 2.5 50
53616240
DIX 16240 16 2 x 4.0 50
53616340
DIX 16340 16 3 x 4.0 50
53616350
DIX 16350 16 3 x 5.0 50
53616440
DIX 16440 16 4 x 4.0 50
53616540
DIX 16540 16 5 x 4.0 50
53616450
DIX 16450 16 4 x 5.0 50
53616356
DIX 16356 16 3 x 5.6 50
53616260
DIX 16260 16 2 x 6.0 50
53616360
DIX 16360 16 3 x 6.0 50
53621550
DIX 21550 21 5 x 5.0 50
53621460
DIX 21460 21 4 x 6.0 50
53621640
DIX 21640 21 6 x 4.0 50
53621270
DIX 21270 21 2 x 7.0 50
53621370
DIX 21370 21 3 x 7.0 50
53621280
DIX 21280 21 2 x 8.0 50
53621380
DIX 21380 21 3 x 8.0 50
53629556
DIX 29556 29 5 x 5.6 50
53629470
DIX 29470 29 4 x 7.0 50
53629570
DIX 29570 29 5 x 7.0 50
53629480
DIX 29480 29 4 x 8.0 50
53629290
DIX 29290 29 2 x 9.0 50
53629390
DIX 29390 29 3 x 9.0 50
53629490
DIX 29490 29 4 x 9.0 50
53629675
DIX 29675 29 6 x 7.5 50

Benefits

  • Easy insertion of several cables into one gland
  • Higher packing density allows smaller part construction

Application range

  • For use in SKINTOP® cable glands
  • A sealing ring with several holes is used in place of the inner sealing insert

Note

  • IP 68 can be achieved when all openings are closed and all bores are optimally occupied, i.e. when using cables with nominal diameter and/or SKINTOP® DIX-DV sealing plugs

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Natural

Material

  • Silicone

Protection rating

  • IP 54

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.