SKINTOP® DV
SKINTOP® DV, PG multiple sealing inserts, prevents humidity from seeping in, as protection of unused connection points
Benefits
- Prevents humidity from seeping into the housing
Application range
- These seals are placed into the sealing ring of the SKINTOP® cable glands
- Preparations
- Protection of unused connection points
Note
- When assembled professionally and properly, the protection class of IP 68 can be reached
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Colour delivered
- Black
Material
- CR
Temperature range
- -30°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.