SKINDICHT® EV
SKINDICHT® EV, incised sealing rings for high temperatures, resistant to oils, solvents, acids and chemicals
Benefits
- One seal for several clamping ranges
- Rings can be individually adapted to various cable diameters
- For high temperatures
- Resistant to oils, solvents, acids and chemicals
Application range
- Incised sealing ring made of FKM for SKINDICHT® cable glands
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001181
- ETIM 5.0 Class-Description: Sealing ring
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001181
- ETIM 6.0 Class-Description: Sealing ring
-
Colour delivered
- Red brown
-
Material
- FKM
-
Temperature range
- -20°C to +200°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.