SKINDICHT® SHV FKM

SKINDICHT® SHV FKM, watertight PG special sealing cable gland for high temperatures, resistant to oils, acids and chemicals

Optimum strain relief Robust Temperature-resistant

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU
SKINDICHT® SHV FKM
52024934
SHV-FKM 7/7/5 3.8 - 4.8 14 26.0 5 50
54000015
SHV-FKM 9/9/6 4.8 - 5.8 17 28.5 6 50
52024935
SHV-FKM 9/9/7 5.8 - 6.8 17 28.5 6 50
52024936
SHV-FKM 11/11/7 5.8 - 6.8 20 31.0 6 25
52024937
SHV-FKM 11/11/9 6.8 - 8.8 20 31.0 6 25
52024970
SHV-FKM 13,5/9/11 8.5 - 10.8 22 33.0 6.5 25
52024968
SHV-FKM 13,5/11/9 6.8 - 8.8 22 33.0 6.5 25
52024969
SHV-FKM 13,5/11/11 8.5 - 10.8 22 33.0 6.5 25
52024961
SHV-FKM 13,5/13,5/9 6.8 - 8.8 22 33.0 6.5 25
52024962
SHV-FKM 13,5/13,5/11 8.5 - 10.8 22 33.0 6.5 25
52024971
SHV-FKM 16/11/13 10.8 - 12.8 24 35.0 6.5 25
52024973
SHV-FKM 16/13,5/13 10.8 - 12.8 24 35.0 6.5 25
52024964
SHV-FKM 16/16/13 10.8 - 12.8 24 35.0 6.5 25
52024965
SHV-FKM 16/16/15 13.8 - 14.8 24 35.0 6.5 25
52024966
SHV-FKM 21/21/18 15.8 - 17.8 30 38.0 7 25
52024967
SHV-FKM 21/21/20 17.5 - 19.8 30 38.0 7 25
52024974
SHV-FKM 29/29/22 19.5 - 21.8 40 44.5 8 10

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Watertight
  • High strain relief
  • Robust

Application range

  • Watertight and high temperature-resistant cable gland with special conical FKM sealing element
  • Brickworks
  • Sewage treatment plants
  • Car wash sites

Note

  • Example order designation:SHV-FKM 13.5 / 9 / 1113.5 = PG thread of compression screw9 = PG connection thread11 = clear opening of sealing cone

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing cone: FKM
    O-ring: FKM

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.