SKINDICHT® SHV

SKINDICHT® SHV, watertight PG special sealing brass cable gland with high strain relief and gentle cable clamping

Optimum strain reliefRobustWaterproof

CE

Article number Article designation / sizeClamping range ØF mmSW 1/2 mmOverall length C mmThread length D mmPieces / PU
SKINDICHT® SHV
52002530
SHV 7/7/53.8 - 4.81426.0550
52002550
SHV 9/9/64.8 - 5.81728.5650
52002540
SHV 9/9/75.8 - 6.81728.5650
52002570
SHV 11/11/75.8 - 6.82031.0625
52002560
SHV 11/11/96.8 - 8.82031.0625
52010650
SHV 13,5/9/96.5 - 8.82233.06.525
52010660
SHV 13,5/9/118.5 - 10.82233.06.525
52010670
SHV 13,5/11/96.8 - 8.82233.06.525
52010680
SHV 13,5/11/118.5 - 10.82233.06.525
52002600
SHV 13,5/13,5/96.8 - 8.82233.06.525
52002590
SHV 13,5/13,5/118.5 - 10.82233.06.525
52010690
SHV 16/11/118.5 - 10.82435.06.525
52010700
SHV 16/11/1310.8 - 12.82435.06.525
52010710
SHV 16/11/1513.8 - 14.82435.06.525
52010720
SHV 16/13,5/118.5 - 10.82435.06.525
52010730
SHV 16/13,5/1310.8 - 12.82435.06.525
52010740
SHV 16/13,5/1513.8 - 14.82435.06.525
52002640
SHV 16/16/118.5 - 10.82435.06.525
52002630
SHV 16/16/1310.8 - 12.82435.06.525
52002620
SHV 16/16/1513.8 - 14.82435.06.525
52010750
SHV 21/16/1613.3 - 15.63040.0725
52010760
SHV 21/16/1815.8 - 17.83038.0725
52010770
SHV 21/16/2017.5 - 19.83038.0725
52002670
SHV 21/21/1614.8 - 15.83038.0725
52002660
SHV 21/21/1815.8 - 17.83038.0725
52002650
SHV 21/21/2017.5 - 19.83038.0725
52002710
SHV 29/29/2219.5 - 21.84044.5810
52002700
SHV 29/29/2421.8 - 23.84044.5810
52002690
SHV 29/29/2623.8 - 25.84044.5810

Benefits

  • Watertight
  • Gentle cable clamping
  • Robust
  • High strain relief

Application range

  • Watertight cable gland with conical sealing element.
  • Pumps
  • Floater switches

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • Suitable accessory: SKINDICHT® SHV sealing cones
  • Example order designation:
    SHV 13.5/9/9
    13.5 = PG thread of compression screw
    9 = PG connection thread
    9 = clear opening of sealing cone

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing cone: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.