SKINDICHT® SR-SV

SKINDICHT® SR-SV, seawater-resistant PG brass cable gland for high temperatures, resistant to oils, solvents, acids and chemicals

Good chemical resistanceOptimum strain reliefRobustTemperature-resistant

CE

Article number Article designation / sizeØ F mmMax. fitting size for installation (mm)SW1/SW2 mmOverall length C mmThread length D mmPieces / PU
SKINDICHT® SR-SV
52023620
SR-SV 11/075.5 - 72820.0 / 20.056.0625
52023621
SR-SV 11/097.5 - 92820.0 / 20.056.0625
52023622
SR-SV 13/097.5 - 93222.0 / 22.062.06.525
52023623
SR-SV 13/119 - 113222.0 / 22.062.06.525
52023624
SR-SV 13/1311 - 133222.0 / 22.062.06.525
52023625
SR-SV 16/1311.5 - 133524.0 / 24.067.06.510
52023626
SR-SV 16/1513 - 153524.0 / 24.067.06.510
52023627
SR-SV 21/1513.5 - 154030.0 / 30.079.0710
52023628
SR-SV 21/1715 - 174630.0 / 30.079.0710
52023629
SR-SV 21/1917 - 194630.0 / 30.079.0710

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • High strain relief
  • Robust

Application range

  • Special cable gland with FKM anti-kink sleeve. Our own reinforced acid-resistant FKM receptacle does not show any effects of aging even after an extended period of use at a temperature of +165°C.
  • Machine and turbine manufacturing
  • Power plant engineering
  • Laboratory

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • EMC version is available upon request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    O-ring: FKM
    Anti-kink protection: FKM

Protection rating

  • IP 65

Temperature range

  • -20°C to +165°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.