SKINTOP® LOCATOR
SKINTOP® LOCATOR enables an easy positioning and scribing of the through-hole on switchgear cabinets
SKINTOP® LOCATOR is a magnetic disk that supports a fast and easy sketch of boreholes on cabinets
New positioning tool for metric cable glands
Benefits
- Fast and easy placement of the SKINTOP® LOCATOR directly on the wall of the cabinet
- No mistakes during hole drilling
- For the easy mounting of SKINTOP® cable glands on switchgear cabinets(Independent from wall thickness)
Application range
- Wherever where you need drill the hole for cable gland: Small and medium producer of control cabinets
Electric installer - For quick allocation of cable and conduit glands
- Suitable for metric cable glands
- Use the kit just for steel enclosure walls
Product Make-up
- It is usable for different cable glands or fittings with metric threads
Note
- Single template not for sale, only complete kit solution
- Stencil with a notch to flag the size
Included
- Kit 1: Consisting of 5x M12, 5x M16, 5x M20, 5x M25
- Kit 2: Consisting of 4x M32, 3x M40, 2x M50, 1x M63
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002132
- ETIM 5.0 Class-Description: Momentum wrench
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002132
- ETIM 6.0 Class-Description: Momentum wrench
Material
- High quality PETG
- Not subjected to RoHS directive.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.