SKINTOP® GMP-HF-M
SKINTOP® GMP-HF-M, halogen-free counter nuts, extremely flame-retardant, self-extinguishing, no dripping, for public buildings
Benefits
- Halogen-free
- Extremely flame-retardant according to UL 94 V0
- Self-extinguishing, no dripping
Application range
- Airports
- Tunnel construction
- Underground railways
- Public buildings
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- Designed for use with SKINTOP® ST-HF-M
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000940
- ETIM 6.0 Class-Description: Locknut for cable screw gland
-
Colour delivered
- Light grey (RAL 7035)
- Black (RAL 9005), UV-resistant
-
Material
- halogenfree polyamide acc. to UL 94 V0
-
Temperature range
- Fixed: -40°C to +100°C
- Dynamic: -20°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.