SKINTOP® BRUSH ADD-ON
SKINTOP® BRUSH ADD-ON, uncomplicated EMC add-on with cutting edges and visible, large-scale screen contact, easy disassembling
-
Innovative EMC add-on for SKINTOP® ST(R)-M polyamide cable
glands. - Worlds first patented active EMC lock-nut!
Benefits
- Optimum, low-resistance 360° screen contact
- Cutting edges cut through the insulating layer of the housing or switch cabinets, thus guaranteeing an optimum EMC contact
- Easy disassembling
- Visible, large-scale screen contact
- Uncomplicated and reliable
Application range
- For EMC-compliant earthing of the copper braiding
- For EMC-contact at through bore-holes
- Control cabinet manufacturing
- Automation systems
- Conveyor and transport systems
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
- Apply SKINTOP® ST-M torques
Material
- Body: nickel-plated brass
EMC brush: brass
Temperature range
- -70°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.