SKINTOP® HEAT EMC

Copes with heat, protects the cable sheath. This cable gland impresses with its exceptional heat resistance up to +200 °C thanks to the FKM sealing. The full-surface pressing protects the cable sheath and also ensures a secure all-round sealing. Can be ideally combined with ÖLFLEX® HEAT cables.

For extreme plus temperatures

Good chemical resistanceHeat-resistantCorrosion-resistantMechanical resistanceTemperature-resistant

CE

Article number Article designation / sizeØ F mmSW wrench size mmThread length D mmPieces / PU
SKINTOP® HEAT EMC
53113940
M 16 x 1,56 - 9.520725
53113941
M 20 x 1,58 - 1224825
53113942
M 25 x 1,512 - 1629810
53113943
M 32 x 1,513 - 203695
53113944
M 40 x 1,519 - 274595
53113945
M 50 x 1,527 - 3454105
53113946
M 63 x 1,534 - 4467151
SKINTOP® HEAT EMC XL
53113950
M 16 x 1,56 - 9.5201225
53113951
M 20 x 1,58 - 12241210
53113952
M 25 x 1,512 - 16291210
53113953
M 32 x 1,513 - 2036155
53113954
M 40 x 1,519 - 2745155
53113955
M 50 x 1,527 - 3454151

Benefits

  • Thanks to FKM sealing, extremely heat-resistant and suitable for use at extremely hot temperatures (up to + 200°C).
  • Protects the cable sheath, as the full-surface pressing enables uniform all-round sealing.
  • Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
  • Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
  • Best possible sealing enables protection class IP 68 (3 bar).

Application range

  • For EMC-compliant insertion of copper-shielded cables.
  • For use with ÖLFLEX® HEAT cables.
  • Good oil and chemical resistance.
  • Withstands high mechanical loads.
  • For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: Nickel-plated brass
    Sealing: FKM

Protection rating

  • IP 68 - 3 bar

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.