SKINTOP® HEAT

Copes with heat, protects the cable sheath. This cable gland impresses with its exceptional heat resistance up to +200 °C thanks to the FKM sealing. The full-surface pressing protects the cable sheath and also ensures a secure all-round sealing. Can be ideally combined with ÖLFLEX® HEAT cables.

For extreme plus temperatures

Good chemical resistanceHeat-resistantCorrosion-resistantMechanical resistanceTemperature-resistant

CE

Article number Article designation / sizeØ F mmSW wrench size mmThread length D mmPieces / PU
SKINTOP® HEAT
53113900
M 12 x 1,53.5 - 6.5166.550
53113901
M 16 x 1,56 - 9.520750
53113902
M 20 x 1,58 - 1224825
53113903
M 25 x 1,512 - 1629825
53113904
M 32 x 1,513 - 2036925
53113905
M 40 x 1,519 - 2745910
53113906
M 50 x 1,527 - 34541010
53113907
M 63 x 1,534 - 4467155
SKINTOP® HEAT XL
53113910
M 12 x 1,53.5 - 6.5161250
53113911
M 16 x 1,56 - 9.5201250
53113912
M 20 x 1,58 - 12241225
53113913
M 25 x 1,512 - 16291225
53113914
M 32 x 1,513 - 20361525
53113915
M 40 x 1,519 - 27451510
53113916
M 50 x 1,527 - 34541510

Benefits

  • Thanks to FKM sealing, extremely heat-resistant and suitable for use at extremely hot temperatures (up to + 200°C).
  • Protects the cable sheath, as the full-surface pressing enables uniform all-round sealing.
  • Large, variable clamping range for different cable outer diameters.
  • Best possible sealing enables protection class IP 68 (3 bar).

Application range

  • For sealing and strain-relieving cable entry into an enclosure.
  • For use with ÖLFLEX® HEAT cables.
  • Good oil and chemical resistance.
  • Withstands high mechanical loads.
  • Suitable for outdoor use.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: Nickel-plated brass
    Sealing: FKM

Protection rating

  • IP 68 - 3 bar

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.