SKINTOP® K-M ATEX plus blue
SKINTOP® K-M ATEX plus blue, metric plastic cable gland with high degree of protection for intrinsically safe circuits, explosion-proof
Benefits
- High degree of protection
- Cold impact resistance
- High strain relief
- Wide, variable clamping ranges
- Permanent vibration protection
Application range
- Intrinsically safe circuits (class "i") as well as in housings and devices that require class "e" safety.
- Equipment group II / Category 2G+1D
- For mobile applications in offshore and marine industries
- Chemical and petrochemical industry
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to the instruction leaflet for the installation dimensions and torques
Certifications
- CE 0637 Ex II 2G
Ex eb IIC Ex II 1D
Ex ta IIIC
IECEx IBE 13.0027X
Colour delivered
- Blue (RAL 5015)
Material
- Body: special polyamide
Seal: special elastomer
O-ring: NBR
Tests
- DIN EN 60079-0
DIN EN 60079-7
DIN EN 60079-31
Protection rating
- IP 68 - 10 bar
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.